Catalog No. : SKP4G
Description: SKP STYLE MA PLG 3P4W
UPC: 708917151333
Male Plug Style SKP, 3 Pole 4 Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Generous Wiring Space |
|
Application |
Gerneral Industrial Marine: Lighting Systems, Shore-to-Ship Power, Welding Stations, Portable Distribution Centers, Shipboard Power Outlets, Telephone Shore-to-Ship |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Material |
Heavy Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e2630 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Construction type |
Plug |
|
Number of poles |
3 |