Catalog No. : SKP12XG
Description: SKP STYLE MA PLG 11P12W
UPC: 708917129424
Male Plug Style SKP, 11 Pole 12 Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Generous Wiring Space |
|
Application |
Gerneral Industrial Marine: Lighting Systems, Shore-to-Ship Power, Welding Stations, Portable Distribution Centers, Shipboard Power Outlets, Telephone Shore-to-Ship |
Specifications
|
Material |
Heavy Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Construction type |
Plug |
|
Number of poles |
11 |