Catalog No. : SKCU12XG
Description: 20A,CON,11P12W,SK,600V,REV
UPC: 708917132776
Female Connector Style SKCU, 11 Pole 12 Wire, 20 Amp, 600V, Reverse Service
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Offers external shroud protection for female contacts. |
|
Application |
Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load. |
Specifications
|
Material |
Heavy Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Number of poles |
11 |