text.skipToContent text.skipToNavigation

Catalog No. : SKC6G

Description:  SKC EVERLOK GRD FEM CONN 5P6W

UPC: 708917162971

Female Connector Style SKC, 5 Pole 6 Wire. Offers external shroud protection for female contacts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Offers external shroud protection for female contacts.

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

5