text.skipToContent text.skipToNavigation

Alternate Catalog No. : SKB 4

Catalog No. : SKB4

Description:  ALUM SCREWON TFR CONN 5/8 INCH STUD

UPC: 783786752225

Aluminum Keebar, Screw-on, Transformer Connector, Stud 5/8 Inch. 5-1/2 inch long x 2-9/32 inch tall. Stainless Steel Hardware includes (8) 1/2 inch Belleville Washers, (8) 1/2 inch Flat Washers, (8) 1/2-13 Nuts, (4) Studs. Cap and Grease. Pad is 5-1/2 inch long x 3/8 inch thick and has Four holes tapped 1/2-13 UNC-2B on 1-3/8 inch centers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

Stainless Steel Hardware included

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-9/32 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

SDS

Click here