text.skipToContent text.skipToNavigation

Alternate Catalog No. : SKB 1-4

Catalog No. : SKB1-4

Description:  ALUM SCREW-ON TFR CONN 1 INCH STUD

UPC: 783786752188

Aluminum Keebar, Screw-on, Transformer Connector, Stud 1 Inch. 5-1/2 inch long x 2-53/64 inch tall. Stainless Steel Hardware includes (8) 1/2 inch Belleville Washers, (8) 1/2 inch Flat Washers, (8) 1/2-13 Nuts, (4) Studs. Cap and Grease. Pad is 5-1/2 inch long x 1-1/4 inch x 1/2 inch thick and has four holes tapped 1/2-13 UNC-2B on 1-3/8 inch centers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

Stainless Steel Hardware included

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-53/64 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

SDS

Click here