Alternate Catalog No. : SK 1010
Catalog No. : SK1010
Description: ALUM COMP SPLICE, 2/0 STR 4-1/6 IN
UPC: 783786752256
Aluminum Compression Splice, 2/0 Compressed - Compact. Installing Dies TX, 76, 249, 840, 845, 11A. Length 4-1/64 inch. Center Stop. Oxide Inhibitor. Gray Caps. For both Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Gray Caps. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.020 inch long. Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |