text.skipToContent text.skipToNavigation

Catalog No. : SI400-1/2EGC

Description:  1/2 CONCRETE INSERT

UPC: 786210248288

Made or assembled in Canada.

1/2 Inch, Concrete Insert, Electro Galvanized
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Inserts

Special Features

Maximum recommended load: 1000 lb. / 454 kg

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/4 in