text.skipToContent text.skipToNavigation

Catalog No. : SHW742SFCVO6012

Description:  HDG COV. 7IN 42W SFC VO 60D12R

UPC: 785055194255

Hot-dipped galvanized steel 7 inches side rail height 42 inches width solid flanged cover vertical outside bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized