text.skipToContent text.skipToNavigation

Catalog No. : SHW712HPC

Description:  HDG ACCESSORIES

UPC: 785055191551

Hot-dipped galvanized steel 7 inches side rail height 12 inches width heavy-duty peaked cover clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Clamps

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches