Catalog No. : SHW6VIB9036
Description: HDG BARRIER 6IND TRAY IV-90 36IN R
UPC: 785055185468
Made or assembled in Canada.
Hot-dipped galvanized steel 6 inches side rail height vertical inside bend barrier strip 90 degree 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
6 inches |