Catalog No. : SHW624VFCVO3048
Description: HDG COV. 6IN 24W VFC VO 30D48R
UPC: 785055188285
Made or assembled in Canada.
Hot-dipped galvanized steel 6 inches side rail height 24 inches width ventilated flanged cover vertical outside bend 30 degree 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |