text.skipToContent text.skipToNavigation

Catalog No. : SHW624FBPH

Description:  HDG TRAY TO BOX 24INW 6IND W/S6HDW

UPC: 753554073067

Hot-dipped galvanized steel 6 inches side rail height 24 inches width frame type tray to box plate with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Frame Type Tray to Box Plate

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches