text.skipToContent text.skipToNavigation

Catalog No. : SHW609FBP

Description:  HDG TRAY TO BOX 9INW 6IND TRAY

UPC: 785055186250

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 9 inches width frame type tray to box plate
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

6 inches