Catalog No. : SHW5VOB4548
Description: HDG 5IN BARRIER VO 45D48R
UPC: 785055180944
Made or assembled in Canada.
Hot-dipped galvanized steel 5 inches side rail height vertical outside bend barrier strip 45 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
5 Inches |