text.skipToContent text.skipToNavigation

Catalog No. : SHW5BPC

Description:  HG 5IN 12W BRANCH PIVOT CONNECTOR

UPC: 753554084612

Hot-dipped galvanized steel 5 inches side rail height branch pivot connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches