text.skipToContent text.skipToNavigation

Catalog No. : SHW418SNCVO4512

Description:  HDG CVR 18INW OV-45 12INRAD

UPC: 785055177074

Made or assembled in Canada.

Hot-dipped galvanized steel 4 inches side rail height 18 inches width solid non-flanged cover vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized