Catalog No. : SHW412SFCVO3012
Description: HDG FLNG CVR 12INW OV-30 12INRAD
UPC: 785055176329
Made or assembled in Canada.
Hot-dipped galvanized steel 4 inches side rail height 12 inches width solid flanged cover vertical outside bend 30 degree 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |