text.skipToContent text.skipToNavigation

Catalog No. : SHW409SFCVO6024

Description:  HDG COV. 4IN 9W SFC VO 60D24R

UPC: 785055175889

Made or assembled in Canada.

Hot-dipped galvanized steel 4 inches side rail height 9 inches width solid flanged cover vertical outside bend 60 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized