n° de catalogue : SHW3VIB3024
Description: HDG BARRIER 3-5/8D TRAY IV30 24INR
UPC: 785055169994
Made or assembled in Canada.
Hot-dipped galvanized steel 3 inches side rail height vertical inside bend barrier strip 30 degree 24 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
3 Inches |