Catalog No. : SHW36VFC60
Description: HDG COV. 36W VFC STR 5FT
UPC: 785055174554
Made or assembled in Canada.
Hot-dipped galvanized steel ventilated flanged cover 36 inches width 60 inches length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Length |
60 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Length |
1524 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |