text.skipToContent text.skipToNavigation

Catalog No. : SHW36SNC-1500

Description:  36IN W HDG SLD. COVER 1500MM L

UPC: 785055174196

Hot-dipped galvanized steel solid non-flanged cover 36 inches width 1500 millimeters length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Type

Solid covers

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Length

1500 mm

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Length

1500 mm

Material

Steel

Surface protection

Hot-dip galvanized