Catalog No. : SHW3618VFCRT36
Description: HDG VTD FLNG CVR 36IN-18IN RT 36INR
UPC: 753554057685
Made or assembled in Canada.
Hot-dipped galvanized steel 36 inches side rail height 18 inches width ventilated flanged cover horizontal reducing tee 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
36 inch radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
36 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |