text.skipToContent text.skipToNavigation

Catalog No. : SHW312CEPE

Description:  HG 3IN 12W END CAP EPOXY

UPC: 785055641179

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height 12 inches width closure end plate epoxy coated
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3 Inches

ETIM EC001573 End piece for cable ladder

Width

304.8 mm

Height side joist

76.2 mm

Material

Steel

Surface protection

Hot-dip galvanized