text.skipToContent text.skipToNavigation

Catalog No. : SHW12DO

Description:  HDG DROP OUT 12INW

UPC: 785055165781

Made or assembled in Canada.

Hot-dipped galvanized steel drop out 12 inches width 4 inches standard radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Drop outs are easily attached using hardware provided

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

304.8 mm

Material

Steel

Surface protection

Hot-dip galvanized