text.skipToContent text.skipToNavigation

Catalog No. : SHW06TPK

Description:  HDG ACCESSORIES

UPC: 785055164166

Hot-dipped galvanized Steel trapeze kit. 6 inches tray width, 16-7/8 inches channel width
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Kits

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in