Catalog No. : SHTW06CEG
Description: HDG 6INW CHNL EXPANSION GUIDE
UPC: 785055142607
Made or assembled in Canada.
Hot-dipped galvanized steel channel tray 6 inches width channel expansion guide clamp
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
For cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |