Catalog No. : SHTW03HCCB
Description: BARE 3INW CHNL WRAPAROUND CVR CLAMP
UPC: 785055960706
Made or assembled in Canada.
Hot-dipped galvanized bare steel channel tray 3 inches width heavy-duty cover clamp
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Wraparound design offers added protection for rugged applications and outdoor conditions |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |