Catalog No. : SHTF04SVO9024
Description: HDG 4INW CHNL TRAY VO90 24INRAD
UPC: 785055142010
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
4 in |
|
Change of direction |
Vertically rising |
|
Deflection (angle) |
90° |
|
Inner radius |
609.6 mm |
|
Cable tray width |
101.6 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
|
With cover |
N |