Catalog No. : SHTF03SFC-3B
Description: BARE CHAN. COV 3W SOL FLANGED CVR
UPC: 785055960720
Made or assembled in Canada.
Bare steel cover 3 inches width solid trough flanged cover 10 feet length
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
|
Length |
10 ft |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
76.2 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3048 mm |
|
Material |
Steel |