Catalog No. : SHTC06V-3B
Description: BARE STEEL CHAN. STR 6W VENT 10FT
UPC: 785055626602
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
6 in |
|
Length |
3 m |
|
Width |
152.4 mm |
|
Length |
3000 mm |
|
Mounting perforation in bottom |
Y |
|
Material |
Steel |
|
With cover |
N |