Alternate Catalog No. : SHR 1/2 3/4
Catalog No. : SHR1/23/4
Description: BRACES,SUPPORTS
UPC: 785991188325
Swivel Hanger, Pre-Galvanized Steel, For 4 Inch Octagonal Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with octagon boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |