Alternate Catalog No. : SHK 1/0
Catalog No. : SHK1/0
Description: FLOOD SEAL KIT FOR 1/0 CABLE
UPC: 783786781683
Aluminum Single Hook, Compression Lug, For Wire Size 1/0 Stranded - Compressed - Compact, Dies TX 76 249 840 11A. Length 2-29/32 inch. Diameter 29/32 inch. Prefilled with Oxide Inhibitor and Yellow Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Compound and Yellow Cap |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 AWG |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.906 inch x .906 inch Diameter |