Alternate Catalog No. : SHHF 1/2 3/4
Catalog No. : SHHF1/23/4
Description: HANDS FREE SWIVEL HANGER
UPC: 785991038910
Hands Free Swivel Hanger, Pre-Galvanized Steel, For 4 Inch Square Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with 4 inch square boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969, CSA 5043 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441302 | N/A | 1889873 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |