text.skipToContent text.skipToNavigation

Catalog No. : SHF73018LHSR

Description:  HDG FIT 7IN 30X18W LAD HSR

UPC: 785055136736

Hot-dipped galvanized steel fitting 7 inches side rail height 30 inches x 18 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 18 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

177.8 mm

Material

Steel

Surface protection

Hot-dip galvanized