text.skipToContent text.skipToNavigation

Catalog No. : SHF72442LET24

Description:  HDG FIT 7IN 24X42W LAD ET 24R

UPC: 785055134428

Hot-dipped galvanized steel fitting 7 inches side rail height 24 inches x 42 inches width ladder horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 42 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized