text.skipToContent text.skipToNavigation

Catalog No. : SHF718LHT36

Description:  HDG FIT 7IN 18W LAD HT 36R

UPC: 785055128670

Hot-dipped galvanized steel fitting 7 inches side rail height 18 inches width ladder horizontal tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

457.2 mm

Inner radius

914.4 mm

Material

Steel

Surface protection

Hot-dip galvanized