text.skipToContent text.skipToNavigation

Catalog No. : SHF71230VEX24

Description:  HDG FIT 7IN 12X30W VEN EX 24R

UPC: 785055128144

Hot-dipped galvanized steel fitting 7 inches side rail height 12 inches x 30 inches width ventilated horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ventilated

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 30 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized