text.skipToContent text.skipToNavigation

Catalog No. : SHF709LVO6024

Description:  HDG FIT 7IN 9W LAD VO 60D24R

UPC: 785055122753

Hot-dipped galvanized steel fitting 7 inches side rail height 9 inches width ladder vertical outside bend 60 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized