text.skipToContent text.skipToNavigation

Catalog No. : SHF709LHT48

Description:  HDG FIT 7IN 9W LAD HT 48R

UPC: 785055122456

Hot-dipped galvanized steel fitting 7 inches side rail height 9 inches width ladder horizontal tee 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

48 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

228.6 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized