text.skipToContent text.skipToNavigation

Catalog No. : SHF70624LET48

Description:  HDG FIT 7IN 6X24W LAD ET 48R

UPC: 785055121497

Hot-dipped galvanized steel fitting 7 inches side rail height 6 inches x 24 inches width ladder horizontal expanding tee 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

48 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 24 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized