Catalog No. : SHF63036VET48
Description: HDG FIT 6IN 30X36W VEN ET 48R
UPC: 785055115045
Made or assembled in Canada.
Hot-dipped galvanized steel fitting 6 inches side rail height 30 inches x 36 inches width ventilated horizontal expanding tee 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
48 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 36 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |