text.skipToContent text.skipToNavigation

Catalog No. : SHF63006LRT48

Description:  HDG FIT 6IN 30X6W LAD RT 48R

UPC: 785055114017

Hot-dipped galvanized steel fitting 6 inches side rail height 30 inches x 6 inches width ladder horizontal reducing tee 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

48 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 6 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized