text.skipToContent text.skipToNavigation

Catalog No. : SHF624LHX48

Description:  HDG FIT 6IN 24W LAD HX 48R

UPC: 785055109488

Hot-dipped galvanized steel fitting 6 inches side rail height 24 inches width ladder horizontal cross 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

609.6 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized