Catalog No. : SHF524LHB9036FR
Description: GD 5IN 24W LHB 90D 36R FLAT RUNGS
UPC: 785055634065
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
5 Inches |
|
Change of direction |
Horizontal |
|
Type of rung |
Flat profile |
|
Deflection (angle) |
90° |
|
Inner radius |
36 inch |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |