Catalog No. : SHF31812LHLRG
Description: HG 3IN 18 TO 12 LAD LEFT RED G.HOLE
UPC: 785055639671
Made or assembled in Canada.
Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 18 inches x 12 inches width ladder horizontal left reducer ground hole
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 12 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
92.075 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |