Alternate Catalog No. : SHC 8 CS
Catalog No. : SHC8CS
Description: AL MECH CONN 6-350 8OUTL W/RCKT
UPC: 783786752089
SweetHeart Mechanical Connectors, dual rated, Black PVC Insulated, cable range feeder outlet S/L 6-350, outlets 8, length 14-1/2 inch x 2.94 inch, with Rockets, Screws and Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14.5 inch x 2.94 inch |