Alternate Catalog No. : SHC 7
Catalog No. : SHC7
Description: ALUM BUS CONN NO6-350 7
UPC: 783786752065
SweetHeart FloodSeal Aluminum Mechanical Connectors with Streetlight option, dual rated, Black PVC insulated, cable range feeder outlet / StreetLight #6-350 kcmil, outlets 7, length 12.625 inch, Comes with Tin Plated Screws and (6) Flood Seal EPDM Rubber Rockets and (1) FloodSeal Streetlight Santoprene Rocket (longer body, shorter nose). Grooved Wire Ports.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor. Comes with Tin Plated Screws and (6) Flood Seal EPDM Rubber Rockets and (1) FloodSeal Streetlight Santoprene Rocket (longer body, shorter nose). Grooved Wire Ports. |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
7 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12.625 inch |