Alternate Catalog No. : SHC 500-4 SL
Catalog No. : SHC500-4SL
Description: ALUM FLOOD SEAL CONN 500-3 4 POS
UPC: 783786334643
SweetHeart Aluminum, Black PVC Insulated, Set Screw Type Bus with Rubber Sealing Covers, #2 - 500 kcmil, #2-#14 Streetlight, Four Towers, 8.25 inch. Includes Screws, Rockets and Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with a Wide Range of Aluminum or Copper Cable.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Sweetheart Outlet Configuration Doubles Cable Capacity and Halves Space Requirements.
- Single-Screw Design with Outlets Sealed with Flood-Seal EPDM Rockets.
- Street Light Option Supports the Use of Streetlight Wire (#14 to #4 AWG).
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines and Are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, Street Light |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8.25 inch |
Documents/Support Tools
|
SDS |