Alternate Catalog No. : SHC 500-3 K
Catalog No. : SHC500-3K
Description: ALUM BUS CONN NO2-500 3
UPC: 783786751983
SweetHeart Aluminum Bus Connector, #2 - 500 KCMIL, Aluminum and Copper, Three Conductor. Gray PVC Insulated, 6.11 inch. Includes Screws, Insulating Rockets and Silicone Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.11 inch |